Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Aschwanden
Description
CRET-30, -33 - Connectors for low load levels
Bill of material
CRET-30/20-400
TYP
Type
MATERIAL
Material
DLANGE
Dowel length
mm
LINK
Link to documentation
www.aschwanden.com
HERSTELLER
Supplier
F. J. Aschwanden AG
WEIGHT
Weight
1.00 kg
NAME
Name
DESCRIPTION
Description
Connectors for low load levels
PLATTENDICKE
Minimal slab thickness hmin
150 mm
HOMEPAGE
Website URL
www.aschwanden.com
BEARING
Load bearing
TRUE
KRAFT
Load bearing
Yes
ELEMENTTYP
Element type
Bewehrung (Allplan) / Tragwerksverbindung (Revit)
P1
Dowel length
400 mm
P2
Dowel diameter
40 mm
P10
Dowel diameter
20 mm
P11
Foamed sleeve diameter
40 mm
P15
Foamed sleeve length
133 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices