카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Aschwanden
Description
CRET-23 - Connectors for low load levels
Bill of material
CRET-23/20-400
TYP
Type
CRET-23
MATERIAL
Material
Stainless steel, dowel KWK II, half-length plastified
DLANGE
Dowel length
mm
LINK
Link to documentation
www.aschwanden.com
HERSTELLER
Supplier
F. J. Aschwanden AG
WEIGHT
Weight
1.00 kg
NAME
Name
CRET-23/20-400
DESCRIPTION
Description
Connectors for low load levels
PLATTENDICKE
Minimal slab thickness hmin
150 mm
HOMEPAGE
Website URL
www.aschwanden.com
BEARING
Load bearing
TRUE
KRAFT
Load bearing
Yes
ELEMENTTYP
Element type
Bewehrung (Allplan) / Tragwerksverbindung (Revit)
P1
Dowel length
400 mm
P2
Dowel diameter
20 mm
P10
Dowel diameter
20 mm
P14
Length plastified
200 mm
미리보기
3D
치수도
2D
카탈로그 메이커의 위치
지역 사무소를 보려면 국가를 선택하십시오.