Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Aschwanden
Description
CRET-150 - Heavy-duty shear load connector
Bill of material
CRET-150-20-L
MODEL
Model range
CRET-150
PBT
Product components
FUG
Joint gap e
mm
Enter value for FUG
Joint gap e
mm
cm
inch
ft
SV
Lateral displacement
mm
LODLEVEL
LOD Level of detail
LINK
Link to documentation
www.aschwanden.com
HERSTELLER
Supplier
F.J. Aschwanden AG
MATERIAL
Material
Stainless steel, dowel KWK IV
WEIGHT
Weight
36.42 kg
FUGENOFFNUNG
Joint gap
10 - 60 mm
PLATTENDICKE
Minimal slab thickness hmin
600 mm
BEMTRAG
Design strength of the dowel FRd for C30/37 for e = 20 mm
575 kN bei h ≥ 600 mm
DORNABSTAND
Spacing between connectors aDmin for C30/37
470 - 1703 mm
GA
Total suspension reinforcement for C30/37
8 Ø 16 mm
ZERTIFIKATE
Certificates
ISO 9001, OHSAS 18001, EN 1090
VERSION
Version
'03.2017
BEARING
Load bearing
TRUE
KRAFT
Load bearing
Yes
P1
Dowel length
609 mm
P2
Dowel width
160 mm
P3
Dowel height
560 mm
P4
Sleeve length
337 mm
P5
Sleeve width
190 mm
P6
Sleeve height
560 mm
P11
Dowel width
50 mm
P12
Dowel height
50 mm
P13
Dowel radius
3 mm
P20
Sleeve tube length
335.5 mm
P22
Sleeve tube external width
55 mm
P23
Sleeve tube external height
55 mm
P24
Sleeve tube wall thickness
2.0 mm
P26
Cap wall thickness
1.5 mm
P30
Load distribution frame length
210 mm
P31
Width of dowel load distribution frame
160 mm
P32
Width of sleeve load distribution frame
160 mm
P33
Load distribution frame height
300 mm
P34
Load distribution frame wall thickness
5 mm
P35
Load distribution frame external radius
6.5 mm
P36
Nailing lug width
15 mm
P37
Nailing lug height
280 mm
P38
Hole diameter
4 mm
P39
Edge distance I
5 mm
P40
Edge distance II
15 mm
P41
Hole diameter of load distribution frame
- mm
P42
Load distribution frame rear length
200 mm
P43
Load distribution frame neath length
200 mm
P44
LVP length
5 mm
P45
LVP width
110 mm
P46
LVP height
150 mm
P50
Screw diameter
24 mm
P51
Higher screw length
560 mm
P52
Screw distance of dowel
78 mm
P53
Screw distance of sleeve
83 mm
P54
Lower screw length
324 mm
P55
Hex head screw 0.8 height
19 mm
P56
Hex head screw 0.5 height
12 mm
P57
Hex head screw s
36 mm
Previews
3D
Boyut
2D
Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin