Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aschwanden
Description
CRET-140 - Heavy-duty shear load connector
Bill of material
CRET-140-20-L
MODEL
Model range
CRET-140
PBT
Product components
FUG
Joint gap e
mm
Enter value for FUG
Joint gap e
mm
cm
inch
ft
SV
Lateral displacement
mm
LODLEVEL
LOD Level of detail
LINK
Link to documentation
www.aschwanden.com
HERSTELLER
Supplier
F.J. Aschwanden AG
MATERIAL
Material
Stainless steel, dowel KWK IV
WEIGHT
Weight
16.05 kg
FUGENOFFNUNG
Joint gap
10 - 60 mm
PLATTENDICKE
Minimal slab thickness hmin
350 mm
BEMTRAG
Design strength of the dowel FRd for C30/37 for e = 20 mm
353 kN bei h ≥ 350 mm
DORNABSTAND
Spacing between connectors aDmin for C30/37
334 - 1622 mm
GA
Total suspension reinforcement for C30/37
6 Ø 16 mm
ZERTIFIKATE
Certificates
ISO 9001, OHSAS 18001, EN 1090
VERSION
Version
'03.2017
BEARING
Load bearing
TRUE
KRAFT
Load bearing
Yes
P1
Dowel length
520 mm
P2
Dowel width
124 mm
P3
Dowel height
310 mm
P4
Sleeve length
282 mm
P5
Sleeve width
154 mm
P6
Sleeve height
310 mm
P10
Dowel diameter
40 mm
P20
Sleeve tube length
280 mm
P21
Sleeve tube diameter
44.5 mm
P22
Sleeve tube external width
- mm
P23
Sleeve tube external height
- mm
P24
Sleeve tube wall thickness
1.5 mm
P25
Cap diameter
48.5 mm
P26
Cap wall thickness
2.0 mm
P27
Cap length
27 mm
P30
Load distribution frame length
210 mm
P31
Width of dowel load distribution frame
124 mm
P32
Width of sleeve load distribution frame
124 mm
P33
Load distribution frame height
200 mm
P34
Load distribution frame wall thickness
5 mm
P35
Load distribution frame external radius
6.5 mm
P36
Nailing lug width
15 mm
P37
Nailing lug height
180 mm
P38
Hole diameter
4 mm
P39
Edge distance I
5 mm
P41
Hole diameter of load distribution frame
- mm
P42
Load distribution frame rear length
140 mm
P43
Load distribution frame neath length
200 mm
P44
LVP length
- mm
P45
LVP width
- mm
P46
LVP height
- mm
P50
Screw diameter
16 mm
P51
Higher screw length
310 mm
P52
Screw distance of dowel
60 mm
P53
Screw distance of sleeve
65 mm
P54
Lower screw length
216 mm
P55
Hex head screw 0.8 height
13 mm
P56
Hex head screw 0.5 height
8 mm
P57
Hex head screw s
24 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices