Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Aschwanden
Description
CRET-128 - Heavy-duty shear load connector
Bill of material
CRET-128-20-L
MODEL
Model range
CRET-128
PBT
Product components
FUG
Joint gap e
mm
Enter value for FUG
Joint gap e
mm
cm
inch
ft
SV
Lateral displacement
mm
MAGNET
For steel shuttering (CRET Magnet)
SEISMIC
For earthquake case (CRET Seismic)
FUGERD
joint gap in earthquake load case e e (E)
mm
LODLEVEL
LOD Level of detail
LINK
Link to documentation
www.aschwanden.com
HERSTELLER
Supplier
F.J. Aschwanden AG
MATERIAL
Material
Stainless steel, dowel KWK IV
WEIGHT
Weight
6.36 kg
FUGENOFFNUNG
Joint gap
10 - 60 mm
PLATTENDICKE
Minimal slab thickness hmin
240 mm
BEMTRAG
Design strength of the dowel FRd for C30/37 for e = 20 mm
167 kN bei h ≥ 240 mm
DORNABSTAND
Spacing between connectors aDmin for C30/37
188 - 1081 mm
GA
Total suspension reinforcement for C30/37
4 Ø 16 (h ≤ 280 mm); 4 Ø 14 (h > 280 mm) mm
ZERTIFIKATE
Certificates
ISO 9001, OHSAS 18001, EN 1090
VERSION
Version
'03.2017
BEARING
Load bearing
TRUE
KRAFT
Load bearing
Yes
P1
Dowel length
388 mm
P2
Dowel width
88 mm
P3
Dowel height
200 mm
P4
Sleeve length
217 mm
P5
Sleeve width
118 mm
P6
Sleeve height
200 mm
P9
joint gap in earthquake load case e e (E)
- mm
P10
Dowel diameter
28 mm
P20
Sleeve tube length
215 mm
P21
Sleeve tube diameter
32 mm
P22
Sleeve tube external width
- mm
P23
Sleeve tube external height
- mm
P24
Sleeve tube wall thickness
1.5 mm
P25
Cap diameter
36 mm
P26
Cap wall thickness
2.0 mm
P27
Cap length
27 mm
P30
Load distribution frame length
155 mm
P31
Width of dowel load distribution frame
88 mm
P32
Width of sleeve load distribution frame
88 mm
P33
Load distribution frame height
110 mm
P34
Load distribution frame wall thickness
5 mm
P35
Load distribution frame external radius
6.5 mm
P36
Nailing lug width
15 mm
P37
Nailing lug height
90 mm
P38
Hole diameter
4 mm
P39
Edge distance I
5 mm
P40
Edge distance II
5 mm
P41
Hole diameter of load distribution frame
- mm
P42
Load distribution frame rear length
83 mm
P43
Load distribution frame neath length
145 mm
P44
LVP length
- mm
P45
LVP width
- mm
P46
LVP height
- mm
P50
Screw diameter
- mm
P51
Higher screw length
200 mm
P52
Screw distance of dowel
44 mm
P53
Screw distance of sleeve
48 mm
P54
Lower screw length
- mm
P55
Hex head screw 0.8 height
- mm
P56
Hex head screw 0.5 height
- mm
P57
Hex head screw s
- mm
P58
Magnet diameter
- mm
P59
Magnet height
- mm
P60
Seismic square width
- mm
P61
Seismic square wall thickness
- mm
プレビュー
3D
情報
2D
カタログメーカーの場所
近くの事業所を探すには国を選択してください