Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Aschwanden
Description
CRET-10TS - Connectors for low load levels
Bill of material
CRET-10TS/20-400
TYP
Type
CRET-10TS
MATERIAL
Material
Stainless steel, dowel KWK III, half-length neoprene sheath
DLANGE
Dowel length
mm
LINK
Link to documentation
www.aschwanden.com
HERSTELLER
Supplier
F. J. Aschwanden AG
WEIGHT
Weight
1.00 kg
NAME
Name
CRET-10TS/20-400
DESCRIPTION
Description
Connectors for low load levels
PLATTENDICKE
Minimal slab thickness hmin
150 mm
HOMEPAGE
Website URL
www.aschwanden.com
BEARING
Load bearing
TRUE
KRAFT
Load bearing
Yes
ELEMENTTYP
Element type
Bewehrung (Allplan) / Tragwerksverbindung (Revit)
P1
Dowel length
400 mm
P2
Dowel diameter
26 mm
P10
Dowel diameter
20 mm
P13
Foamed sleeve diameter
26 mm
P18
Neoprene sheath lenght
200 mm
Previews
3D
Размер
2D
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси